IESNA:LM-63-2002
[TEST]P953110
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61334
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
12312.2 12318.7 12292.8 12237.6 11916.4 11582.2 11527.1 11793.1 12409.5 13230.4
14223.1 15365.1 16568.8 17448 18122.8 18791.1 19401.1 19767.7 19894.2 19757.9
19070.1 17834.1 16254.1 13749.5 10096.3 5878.7 4564.8 4175.4 3711.5 3023.7
2322.9 1803.8 1352.9 846.8 483.4 194.7 0
12312.2 12260.3 12234.4 12198.7 11887.2 11546.6 11497.9 11738 12331.7 13178.5
14145.3 15248.3 16452 17360.4 18009.3 18690.6 19294 19683.3 19865 19702.8
18963.1 17753 16147 13535.3 9778.4 5693.8 4512.9 4136.5 3666.1 2971.8
2293.7 1781.1 1288 814.3 470.4 188.2 0
12312.2 12296 12283 12247.3 12000.8 11673.1 11569.3 11767.2 12286.3 13081.1
14022 15079.6 16273.5 17324.7 18051.4 18726.2 19436.8 19920.2 20221.9 20195.9
19696.3 18586.7 17065.2 14696.8 11202.7 6624.9 4594 4172.2 3782.9 3244.3
2618.2 1946.6 1440.5 940.9 512.6 233.6 0
12312.2 12283 12266.8 12296 12127.3 11845 11718.5 11819.1 12182.4 12818.3
13665.1 14609.2 15702.5 16883.5 17827.6 18577 19297.3 19923.4 20296.5 20471.7
20277 19595.7 18382.4 16254.1 13048.7 8347.7 4727 3922.4 3568.8 3147
2699.3 2241.8 1735.7 1158.2 661.8 295.2 0
12312.2 12299.2 12309 12373.9 12341.4 12192.2 12007.3 11987.8 12153.2 12532.8
13116.8 13869.5 14771.4 15809.6 16941.9 17989.8 18804.1 19511.4 20137.5 20598.2
20728 20442.5 19732 18573.8 16309.2 12292.8 6842.3 3471.4 2731.7 2300.2
1875.2 1511.9 1177.7 830.5 451 165.5 0
12312.2 12318.7 12354.4 12442 12526.3 12526.3 12438.7 12357.6 12370.6 12529.6
12844.3 13337.4 14002.5 14787.6 15666.9 16782.9 17970.3 18972.8 19553.6 19826.1
20004.5 20092.1 20062.9 20027.2 19680.1 17636.2 13204.4 7354.9 3344.9 2147.7
1690.3 1310.7 957.1 658.6 379.6 139.5 0
12312.2 12325.2 12393.3 12497.1 12646.4 12779.4 12870.2 12941.6 12935.1 13058.4
13266 13584 14025.2 14531.3 15151 15906.9 16766.7 17710.8 18560.8 19264.8
19975.3 20773.4 21571.5 22402.1 23430.5 24008 22226.9 17584.2 11361.6 5706.8
2738.2 1683.8 1142 743 425 149.2 0
12312.2 12334.9 12429 12578.3 12740.5 12902.7 13097.3 13318 13584 13924.6
14359.4 14859 15397.6 15994.5 16705 17574.5 18557.5 19641.1 20822.1 22100.3
23576.5 25188.9 26992.8 28786.9 30798.4 33137.5 35418.3 35995.8 33900 28919.9
21496.9 13635.9 7951.8 4392.8 1940.1 467.2 0
12312.2 12367.4 12480.9 12652.9 12821.6 12974.1 13159 13412 13707.3 14155
14745.5 15423.5 16228.1 17220.9 18427.8 19923.4 21655.9 23660.9 25821.6 28027.7
30535.6 32916.9 35726.5 38581.5 42007.5 45375.1 49657.7 54245.1 57895 57512.2
50611.5 38140.3 24108.6 9661.6 1764.9 389.3 0
12312.2 12364.1 12503.6 12665.8 12834.6 13016.2 13207.7 13464 13772.2 14216.6
14761.7 15417 16192.4 17188.4 18424.5 19994.8 21792.1 23965.8 26366.6 28825.8
31408.3 34046 36871.8 39953.9 43243.6 46672.9 50566.1 54796.7 58929.9 59659.9
52775.5 38519.9 21853.8 5690.5 1213.4 360.1 0
12312.2 12360.9 12471.2 12688.6 12867 13064.9 13227.1 13464 13788.4 14177.7
14648.1 15183.4 15793.4 16630.4 17730.2 19060.4 20669.6 22648.6 24903.4 27362.6
29834.8 32368.6 34986.8 37780.2 40829.8 43827.6 46951.9 49686.9 51766.5 50277.3
43331.2 29860.8 12996.8 2507.9 755.9 249.8 0
12312.2 12347.9 12497.1 12685.3 12857.3 13029.2 13191.4 13379.6 13642.4 13924.6
14258.8 14583.2 14907.7 15345.7 15988 16838.1 17860 19232.4 20848 22677.8
24669.9 26730 28754.5 30811.4 32949.4 34951.1 36959.4 38779.4 39165.5 35771.9
28845.3 19819.6 8458 1683.8 506.1 139.5 0
12312.2 12347.9 12471.2 12613.9 12756.7 12844.3 12931.9 13006.5 13074.6 13155.7
13181.7 13094.1 12928.6 12753.4 12630.2 12623.7 12798.9 13298.5 14109.6 15131.5
16341.7 17675.1 19018.2 20354.9 21652.6 22733 23375.4 23735.5 22820.6 19196.7
14077.1 8704.5 3471.4 986.3 363.4 90.8 0
12312.2 12302.5 12331.7 12373.9 12347.9 12176 11909.9 11510.9 10985.3 10291
9421.5 8409.3 7403.6 6563.3 5894.9 5343.4 4918.4 4645.9 4506.4 4473.9
4561.5 4736.7 4905.4 5070.9 5148.7 5022.2 4632.9 4013.2 3065.9 2176.9
1583.2 1148.5 837 587.2 353.6 94.1 0
12312.2 12231.1 12130.5 11932.6 11575.8 10982 10187.2 9178.2 8049.2 7024
6183.7 5453.7 4778.9 4279.3 4006.7 3880.2 3792.6 3685.6 3572 3464.9
3338.4 3166.5 2965.3 2786.9 2614.9 2443 2274.3 2092.6 1878.5 1635.1
1385.3 1142 882.5 606.7 330.9 74.6 0
12312.2 12150 11854.8 11355.1 10576.5 9470.2 8256.8 7101.8 6251.8 5528.3
4911.9 4564.8 4363.6 4188.4 4006.7 3854.3 3773.2 3744 3688.8 3565.5
3387.1 3208.6 3027 2851.8 2660.3 2472.2 2280.8 2076.4 1878.5 1661.1
1430.7 1174.4 882.5 571 292 61.6 0
12312.2 12098.1 11601.7 10787.4 9593.5 8136.8 6903.9 6050.7 5369.4 4944.4
4743.2 4558.3 4363.6 4156 3964.6 3847.8 3812.1 3792.6 3747.2 3601.2
3263.8 3072.4 2900.4 2735 2582.5 2439.7 2264.5 2069.9 1862.2 1628.7
1375.6 1103.1 817.6 551.5 295.2 81.1 0
12312.2 12013.7 11322.7 10196.9 8652.6 7134.3 6164.2 5447.2 5057.9 4889.2
4678.3 4473.9 4334.4 4185.2 3980.8 3851 3792.6 3714.8 3370.9 3224.9
3176.2 3156.7 3101.6 3014 2881 2705.8 2459.2 2228.9 1975.8 1722.7
1463.2 1203.6 934.4 661.8 389.3 133 0
12312.2 11991 11147.5 9749.2 7994 6621.7 5755.4 5200.7 5035.2 4843.8
4610.2 4451.2 4350.6 4217.6 3974.3 3808.8 3679.1 3322.2 3198.9 3147
3104.8 3095.1 3056.2 2952.3 2773.9 2563 2335.9 2089.3 1833 1602.7
1378.8 1158.2 947.3 733.2 736.5 558 0
12312.2 11903.4 10900.9 9320.9 7494.4 6313.5 5508.9 5152 5031.9 4814.6
4590.7 4448 4363.6 4230.6 3945.1 3695.3 3367.6 3111.3 3030.2 2955.6
2906.9 2877.7 2744.7 2595.5 2426.8 2258.1 2060.1 1868.7 1657.9 1443.7
1242.6 1034.9 840.3 1012.2 908.4 305 0
12312.2 11877.5 10813.3 9168.5 7290 6066.9 5346.6 5132.5 5022.2 4811.3
4590.7 4457.7 4396.1 4272.8 3925.6 3559 3130.8 2952.3 2838.8 2747.9
2702.5 2601.9 2433.2 2277.5 2118.5 1940.1 1784.4 1628.7 1463.2 1314
1239.3 979.8 814.3 1125.8 519.1 129.8 0
12312.2 11919.7 10878.2 9187.9 7335.4 6148 5375.8 5145.5 5054.7 4847
4610.2 4483.7 4418.8 4308.5 3971.1 3562.3 3124.3 2945.8 2825.8 2731.7
2679.8 2582.5 2417 2271 2108.8 1936.9 1764.9 1609.2 1456.7 1275
1116 918.1 814.3 1129 447.7 110.3 0
